1. Homepage
  2. Products
  3. Process sensors
  4. Pressure sensors
  5. Full-metal housing with display for the process technology

Pressure sensors - Full-metal housing with display for the process technology

  • High overall accuracy and electronic temperature compensation
  • Programmable analogue and switching output
  • Hygienic, flush design
  • Aseptoflex Vario - G 1 process connection with four sealing options
  • High temperature resistance


Full-metal housing with display for process technology


The flush pressure sensors of the PI27/PI28 series with full stainless steel housing are designed for use in process technology. They are resistant to high-pressure cleaning with aggressive cleaning agents. Their high protection rating IP 69K, a hygienic design and a high temperature resistance qualify the sensors for use in the food and pharmaceutical industries.