You probably do not come from: Austria. If necessary, change to: United States
Service hotline 01 617 45 00
  1. Products
  2. Image processing / Identification
  3. Vision sensors

Vision sensors

  • Easy integration in the application
  • Compact and robust housing
  • For use as a stand-alone device
  • Intuitive, user-friendly handling

Vision sensors

In automation technology visions sensors are an integral part of assembly and manufacturing tasks as well as quality control. In a robust, industrially compatible housing, they combine lighting, lens, camera chip, evaluation and process connections for the integration in the higher-level controller.
The O2D object recognition sensor with orientation-independent contour verification solves tasks like presence and position monitoring, quality control and sorting and counting tasks. It is ideal in applications where the object’s shape is repeatable and defined.
The O2V object inspection sensor is used for presence and completeness checks, position, size and quality control, and sorting tasks. It is ideal for applications where the objects vary in shape, size or shade.
Application areas of the O2I multicode reader range from product tracking and product control to product identification. The sensor can read 1D and 2D codes regardless of their position.