1. Homepage
  2. Products
  3. Sensors for motion control
  4. Encoders
  5. Incremental encoders with display

Incremental encoders with display

  • Programmable resolutions of 2...10,000
  • Two-colour electronic rotatable display of the process values
  • Rotatable M12 connector can be used radially or axially
  • Versions as solid shaft with clamp/synchro flange or as hollow shaft
  • User-friendly communication via IO-Link


Incremental encoders with display

Their high accuracy and robust design make encoders with magnetic detection an ideal choice for harsh industrial applications.
Resolution and signal level can be programmed. The encoders have a wide voltage range of 4.5...30 V DC and are therefore suited for universal use.
PerformanceLine encoders have an integrated signal evaluation for speed monitoring, counter functions and detection of the direction of rotation.
The current position value is indicated on a bright LED display. The settings are made via operating keys on the unit and an intuitive menu navigation.
Diagnostic and parameter data are reliably transferred via IO-Link.