You probably do not come from: Argentina.  If necessary, change to: United States
  1. Homepage
  2. Product news
  3. Sensors for motion control
  4. Pulse evaluation system with touch display

Pulse evaluation system with touch display

Multifunctional display: speed, time, counter

  • Clearly legible display
  • 4 switching outputs and / or analogue output (V or mA)
  • 250 kHz input frequency
  • PNP, NPN or NAMUR inputs
  • Touch display and clear text for intuitive handling

Versatile pulse evaluation
The multifunction display shows various measured values in industrial automation. It uses the principle of interval measurement to processes
input pulses. The scaling factor allows (rotational) speed and processing time, etc., to be calculated, displayed and converted into an analogue
signal. The unit can also act as a counter or an industrial timer.

High performance
Five different operating modes, optional analogue and switching outputs as well as the convenient display make the multifunctional evaluation system fit for various applications in industrial automation.