You probably do not come from: Argentina.  If necessary, change to: United States
  1. Homepage
  2. Product news
  3. Sensors for motion control
  4. Intelligent incremental encoder with display and IO-Link

Intelligent incremental encoder with display and IO-Link

Motion controller: Encoder, speed / direction monitor and counter all in one

  • Resolution of 1...10,000 and signal level (TTL / HTL) freely programmable
  • Display: Two-colour electronic rotatable display of the process values
  • Versatile: M12 connector can be used radially or axially
  • Standard fitting: Solid shaft (clamp / synchro flange) or hollow shaft design
  • Transmission of process and diagnostic data via IO-Link

No compromises
The magnetic sensing principle provides the accuracy of photoelectric encoders and the robustness of magnetic systems.

Simple
Resolution and signal level can be programmed. The encoders have a wide voltage range of 4.75...30 V DC and are therefore suited for universal use.

Multifunctional
Performance Line encoders have an integrated signal evaluation for speed monitoring, counter functions and detection of the direction of rotation.

Intuitive
The encoders provide easy setting, position indication by means of display and operating keys and intuitive menu navigation.

Networked
Diagnostic and parameter data are reliably transferred via IO-Link. Ready for Industry 4.0.