1. Homepage
  2. Product news
  3. Position sensors
  4. Small and compact photoelectric sensors now also as IO-Link versions!

Small and compact photoelectric sensors now also as IO-Link versions!

O6 wetline now with IO-Link!

  • Stainless steel housing with protection rating IP 68 / IP 69K
  • Diffuse reflection sensors with reliable background suppression
  • Well-defined light spot for precise object detection, no scattered light
  • Also available as through-beam or retro-reflective system
  • Many functions can be set via IO-Link, e.g. range and sensitivity

Best performance
The diffuse reflection sensors distinguish themselves by reliable background suppression, even in case of highly reflective backgrounds.
A special feature is the automatic switch point adjustment that guarantees reliable operation even in steam, smoke or highly reflective environments.
The wetline series features a particularly robust stainless steel housing with protection rating IP 68 / IP 69K.
The potentiometer with double sealing ensures maximum ingress resistance. The flush front lens ensures cleaning without residues.

IO-Link
The O6 wetline sensors are now also available as versions with IO-Link. Via this interface, the user can set range, sensitivity, light-on / dark-on mode, switching delay or deactivation of the operating elements.