You probably do not come from: Argentina. If necessary, change to: United States

Pressure transmitters for hygienic applications

High overall accuracy and best suitability for all common applications in the food industry

  • 0.2 % accuracy
  • Overload-resistant ceramiccapacitive measuring cell with good long-term stability
  • Factory certificate for download free of charge
  • Rear hexagonal nut for easy installation in tanks with double walls and blind fittings
  • Zero point calibration via teach button or IO-Link

High accuracy
The new PM type pressure transmitter has a total accuracy of 0.2 %. Furthermore, temperature compensation with fast temperature changes (e.g. in CIP/SIP processes) has been improved considerably. The sensor is therefore suitable for all common food applications.

Free factory certificate
For every PM pressure sensor a factory certificate can be downloaded free at www.factory-certificate.ifm. This allows easy access even after the sensor has been bought.

Flexible fitting
ifm offers all common process connections (e.g. welding adapter, Tri Clamp, Varivent, etc.) as accessories for the adapter threads G1 sealing cone and G1 Aseptoflex Vario of the PM pressure sensor.