1. Homepage
  2. Products
  3. Condition monitoring systems
  4. Systems for vibration monitoring and diagnostics
  5. Vibration sensors and transmitters
  6. VNB211

Vibration sensor

VIBRATION SENSOR

VNB211

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team


List Price without Tax in ARS

  • Two switching outputs for pre-alarm and main alarm
  • Monitoring, display and recording of values directly on the unit
  • Scalable analogue current output for vibration velocity
  • Analogue input can be used for monitoring another measurand
  • Integrated history memory with real-time clock, data logger and trending
  • ce
  • eac
  • cul
Comprehensive technical data in pdf format

Technische Details
Application
Application vibration sensor to ISO 10816
Self-test function yes
Heartbeat function yes
Electrical data
Operating voltage [V] 9.6...30 DC; (or via USB (switching outputs not active))
Current consumption [mA] < 70
Protection class III
Reverse polarity protection yes
Inputs / outputs
Total number of inputs and outputs 3; (configurable)
Number of inputs and outputs Number of analogue inputs: 1; Number of digital outputs: 2; Number of analogue outputs: 1
Inputs
Number of analogue inputs 1
Analogue input (current) [mA] 4...20
Outputs
Output signal switching signal; analogue signal
Number of digital outputs 2
Max. voltage drop switching output DC [V] 2
Minimum load current [mA] 100
Number of analogue outputs 1
Analogue current output [mA] 4...22
Max. load [Ω] 9,6...17 V: 150; 17...30 V: 500
Factory setting
switching output: normally closed
switch point pre-alarm: 2,8 mm/s
switch point main alarm: 4,5 mm/s
Frequency range: 10...1000 Hz
measuring method: RMS
unit: mm/s
Short-circuit protection yes
Overload protection yes
Measuring/setting range
Measuring range of vibration [g] 0...25
Frequency range [Hz] 0...6000
Measuring principle capacitive
Number of measurement axes 1
Accuracy / deviations
Measuring error [% of the final value] ± 3%
Interfaces
Communication interface USB
Operating conditions
Ambient temperature [°C] -30...60
Storage temperature [°C] -30...85
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV contact discharge / 15 kV air discharge
EN 61000-4-3 10 V/m 80...2000 MHz
EN 61000-4-4 Burst 4 kV capacitive coupling probe, earthed
EN 61000-4-6 10 V 0,15...80 MHz
EN 61000-6-4 industrial environments
Shock resistance
DIN EN 60068-2-27 50 g 11 ms / n=1000
MTTF [years] 142
Mechanical data
Weight [g] 286.5
Type of mounting mounting set M5/M8
Dimensions [mm] 36 x 37.6 x 62.4
Materials housing: diecast zinc nickel-plated
Tightening torque [Nm] 7
Sensor type micromechanical accelerometer
Displays / operating elements
Display
function 6 LED, green
pre-alarm 1 LED, yellow
main alarm 1 LED, red
alphanumeric display, 4-digit
Operating elements
parameter setting via pushbuttons
Data memories
History memory yes
Data memory type ring memory; FIFO
With real-time clock yes
Type of real-time clock UTC, battery buffered
Memory location internal
Memory interval min. 1 s
Memory size 686774 data records
Accessories
Accessories (supplied)
Spring washer
screw
adapters: 1 x M8 x M5
Remarks
Pack quantity 1 pcs.
Electrical connection - Process connection
Connector: 1 x M12
Electrical connection - USB
Connector: 1 x M8
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — VNB211-00 — 23.10.2017 —