1. Homepage
  2. Products
  3. Connection technology
  4. Complete product line
  5. Jumper cables
  6. EVT309

Connection cable

VDOAH043VAS00,3E04STGF040VAS

EVT309

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team


List Price without Tax in ARS

  • For use in hygienic and wet areas in the food industry
  • Permanent, reliable sealing even when mounted without tools
  • Large operating temperature range and high protection rating
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • LEDs clearly visible even under bright lighting
  • cul
Download
Technische Details
Application
Application hygienic and wet areas in the food industry
Free from silicone yes
Electrical data
Operating voltage [V] 10...36 DC
Protection class III
Max. current load total [A] 3
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -25...80
Note on ambient temperature
cULus: ...50 °C
Ambient temperature (moving) [°C] 5...80
Note on ambient temperature (moving)
cULus: ...50 °C
Protection IP 65; IP 67; IP 68; IP 69K
Mechanical data
Weight [g] 35.8
Dimensions [mm] 10 x 10 x 36
Materials connector housing: PVC orange; socket housing: PVC black transparent; Sealing: EPDM
Material nut stainless steel (1.4404 / 316L) / stainless steel (1.4404 / 316L)
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 1 Mio.
torsional strain ± 180 °/m
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M8, straight; Locking: stainless steel (1.4404 / 316L); Contacts: gold-plated; Tightening torque: 0.3...0.5 Nm
Electrical connection
Connection Cable: 0.3 m, PVC, orange, Ø 4.9 mm; 4 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connector: 1 x M12, angled; Locking: stainless steel (1.4404 / 316L); Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — EVT309-00 — 29.11.2011 —