{{'OPTIONAL_INFO' | productAvailability | error}}
Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.
Best regards
Your ifm team
List Price without Tax in ARS
Application | ||
---|---|---|
Design | for flow monitors SM6 | |
Mechanical data | ||
Weight [g] | 251.5 | |
Materials | Adapter: stainless steel (1.4571/316Ti ); Gasket: Centellen 18,5 x 12 x 3 mm | |
Sensor connection | G 1/2 | |
Process connection | R 1/2 | |
Sealing | flat seal | |
Accessories | ||
Accessories (supplied) |
|
|
Remarks | ||
Pack quantity | 2 pcs. | |
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E40199-00 — 03.12.2007 —
![]() |