{{'OPTIONAL_INFO' | productAvailability | error}}
Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.
Best regards
Your ifm team
List Price without Tax in ARS
Application | ||
---|---|---|
Pressure rating [bar] | 16 | |
Measuring/setting range | ||
Probe length L [mm] | 282 | |
Mechanical data | ||
Materials | stainless steel (1.4571/316Ti ) | |
Sensor connection | Ø 6 mm | |
Process connection | 1/2 NPT | |
Accessories | ||
Accessories (supplied) |
|
|
Remarks | ||
Pack quantity | 1 pcs. | |
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E37130-00 — 06.03.2003 —
![]() |