1. Homepage
  2. Products
  3. E33112

Article no longer available - archive entry

Mounting adapter for process sensors

ADAPT IFM-CHERRY-BURELL 2

E33112

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team


List Price without Tax in ARS

Download
Technische Details
Application
Pressure rating [bar] 25
Mechanical data
Materials stainless steel (1.4404 / 316L)
Sensor connection Aseptoflex
Process connection flange 2"
Surface characteristics Ra/Rz of the wetted parts 0.4 / 4
Hygienic equipment class to DIN 11866 H4
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E33112-00 — 16.11.2012 —