1. Homepage
  2. Products
  3. E20963

Article no longer available - archive entry

Mounting set for position sensors

SYSTEM COMPONENT M30 ROD

E20963

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team


List Price without Tax in ARS

Download
Technische Details
Application
Design clamp mounting
Mechanical data
Type of mounting Mounting rod; (Ø 14 mm)
Dimensions [mm] Ø 30.2
Materials fixture: stainless steel (1.4571/316Ti ); Clamp: stainless steel (1.4408)
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E20963-00 — 06.03.2003 —