discontinued article
Date of discontinuation: {{"2018-03-31T00:00:00.000+02:00" | date}}
{{'OPTIONAL_INFO' | productAvailability | error}}
Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.
Best regards
Your ifm team
List Price without Tax in ARS
Application | ||
---|---|---|
Design | clamp mounting, with protective cover | |
Mechanical data | ||
Weight [g] | 554.6 | |
Type of mounting | free-standing; (M12) | |
Materials | Clamp: stainless steel (1.4408); fixture: stainless steel (1.4571/316Ti ) | |
Accessories | ||
Accessories (supplied) |
|
|
Remarks | ||
Notes | discontinued article | |
Pack quantity | 1 pcs. | |
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E20877-00 — 06.03.2003 —
![]() |