1. Homepage
  2. Products
  3. E20520

Article no longer available - archive entry

Alternative article: E20129 – Product comparison: E20520 / E20129
Note any deviating technical data for the selection of the alternative article and the accessories.

Fibre optic through beam sensor

FE-00-A-A-R3/0,22M +/-10MM

E20520

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team


List Price without Tax in ARS

Download
Technische Details
Application
Function principle Through-beam sensor
Detection zone
Range with fibre optic amplifier type OKF; OUF
OKF
Range of fibre optics [mm] 120
OUF
Range of fibre optics [mm] 120
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Version of sensing head angled
Sensing head diameter [mm] 3
Sensing head length [mm] 10
Total length [mm] 220; (-10 %)
Min. bending radius [mm] 20
Materials Adapter: ABS
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E20520-00 — 04.06.2003 —