1. Homepage
  2. Products
  3. E11716

Article no longer available - archive entry

E11716

Wirable plug

SSTGH050VASFPKG

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team


List Price without Tax in ARS

Download
Technische Details
Application
Special feature Free from silicone; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 125 AC/DC
Max. current load total [A] 4; (...40 °C)
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 67
Mechanical data
Dimensions [mm] 20 x 20 x 52
Materials PA
Material nut stainless steel (1.4571/316Ti )
Remarks
Pack quantity 1 pcs.
Electrical connection
terminals: ...0.75 mm²; Cable sheath: Ø 6...8 mm
Electrical connection - plug
Connection Connector: 1 x M12, straight; Moulded body: PA; Locking: stainless steel (1.4571/316Ti ); Contacts: gold-plated
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E11716-00 — 22.04.2004 —