{{'OPTIONAL_INFO' | productAvailability | error}}
Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.
Best regards
Your ifm team
List Price without Tax in ARS
Application | |
---|---|
Free from silicone | yes |
Electrical data | |
Operating voltage [V] | < 60 AC / < 75 DC |
Protection class | III |
Max. current load total [A] | 3 |
Operating conditions | |
Ambient temperature [°C] | -25...85 |
Protection | IP 68 |
Mechanical data | |
Materials | PUR |
Material nut | brass / brass |
Remarks | |
Pack quantity | 1 pcs. |
Electrical connection - plug | |
Connector: 1 x M12, straight; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm | |
Electrical connection | |
Connection | Cable: 0.6 m, PUR, Halogen-free, black, Ø 4.1 mm; 3 x 0.25 mm² (32 x Ø 0.1 mm ) |
Electrical connection - socket | |
Connector: 1 x M8, straight; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...0.7 Nm | |
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E11377-00 — 01.09.2008 —
![]() |