1. Homepage
  2. Products
  3. E11179

Article no longer available - archive entry

Mounting clamp for position sensors

MOUNTING CLAMP M18

E11179

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team


List Price without Tax in ARS

Download
Technische Details
Application
Design without end stop
Mechanical data
Dimensions [mm] 24 x 30 x 29
Inside diameter [mm] 18
Materials PC
Remarks
Pack quantity 1 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — E11179-00 — 06.03.2003 —