You probably do not come from: Argentina.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Accessories
  4. Accessories for photoelectric sensors

Accessories for photoelectric sensors

  • Low-cost systems for standard mounting
  • Just clamp - systems for rod mounting
  • Rotatable in all directions for free-standing mounting
  • Ingeniously simple, the ifm CUBE for aluminium profile mounting
  • Wide range of reflectors for retro-reflective sensors

Accessories for photoelectric sensors

Accessories for photoelectric sensors

ifm offers a complete component system of easy-to-use mounting sets that make the installation of sensors and reflectors easier for you. The solutions consist of a clamp fastened by only one screw that keeps the sensors safely in position and guarantees free movement in all axes.

Whereas the sensor mounting elements used depend on the sensor type, the clamps can be mounted in three different ways: rod mounting, free-standing mounting and fitting onto aluminium profiles which are common in industry.