You probably do not come from: Argentina.  If necessary, change to: United States
  1. Homepage
  2. Products
  3. Connection technology
  4. Complete product line
  5. Connection cables with socket

Connection cables with socket

  • Connection technology meets the M12 and M8 standard (EN 61076)
  • Reliable sealing even when mounted without tools
  • Mechanical end stop to protect the O-ring from destruction
  • Nut secured against shock and vibration due to saw tooth contoured vibration protection
  • LEDs clearly visible even under bright lighting

Connection cables with socket


Sockets

Sockets are generally used in automation technology to connect sensors and actuators with connectors to splitter boxes.

Even when fastened by hand, a perfect lasting seal of sensor and actuator connections is guaranteed. The integrated end stop protects the O-ring against destruction caused by an over-tightened coupling nut. Even in harsh industrial environments, the connectors are protected against unintended loosening by a special vibration protection. Some types are fitted with highly visible LEDs for operation and switching status indication.

Their high-grade stainless steel nut and food-grade sealing materials

qualify the ecolink EVT and EVF sockets for use in hygienic and wet areas. The sockets are resistant to frequent high-pressure cleaning with aggressive cleaning agents. Thanks to their wide temperature range and their insensitivity to fast temperature changes they are particularly suited for use in the food and beverage industry.