You probably do not come from: Argentina. If necessary, change to: United States
  1. Products
  2. Industrial communication
  3. Apps

Apps

  • Fast and easy integration of intelligent sensors into the PLC world
  • Straightforward web configuration instead of time-consuming and costly programming
  • No special PC software required
  • PLC connection via fieldbus protocols PROFINET, PROFIBUS, EtherNet/IP and others
  • Tailored smart additional functions

Apps

App are used for parameter setting and set-up of IO-Link sensors, 1D/2D code readers, 3D cameras and RFID read/write heads.
ifm also offers apps for logging and saving process data of AS-i IO-Link modules and for managing AS-i configurations.
The single user licence for CODESYS is already included. The apps are loaded into the AS-i gateways. They establish the connection between AS-i and common fieldbus systems such as EtherNet/IP, PROFIBUS, PROFINET or EtherCAT. They control the data exchange to the sensor/actuator level and communicate rapidly with the superior control level.