1. Homepage
  2. Products
  3. Industrial communication
  4. AS-Interface systems and sensors
  5. AirBoxes for pneumatics

AS-Interface systems and sensors - AirBoxes for pneumatic applications

  • Very safe mounting and high protection rating
  • Slide valves free from overlapping
  • High pressure peak resistance up to 12 bar
  • Three freely selectable directions of the flat cable
  • Extended addressing mode


AirBoxes for pneumatics

The AS-i AirBox is a combination of an I/O module and a solenoid valve. In pneumatic applications, it is used for decentralised control of cylinders or valves, flaps and slides actuated by valve actuators.
The AirBox can be mounted onto the AS-i flat cable without any tools, considerably reducing installation and wiring complexity. The decentralised application near the actuator increases energy efficiency.
The product range includes AirBoxes with different valve functions.
The AirBox in 2 x 3/2-way design is an excellent choice for the connection of two single-acting cylinders. In the event of compressed air failure these cylinders go into a safe position.
The 5/2-way AirBoxes (monostable/bistable) and the 5/3-way AirBoxes are used with double-acting actuators. This valve function prevents, for example, dropping of a load in the event of compressed air failure due to the blocked middle position.