1. Homepage
  2. Products
  3. Industrial communication
  4. AS-Interface I/O modules
  5. Field modules with screw mounting ClassicLine

AS-Interface I/O modules - Field modules with screw mounting ClassicLine

  • 2 times 2 digital inputs for switching status and 2 outputs supplied from AS-i
  • Four digital inputs for switching status and four inputs for function check
  • Four analogue inputs, four analogue outputs or 4 Pt100 channels selectable
  • Sensor and actuator supply also possible with external voltage
  • High protection rating for direct field installation


ClassicLine field modules with screw mounting technology

The decentralised AS-Interface I/O modules of the ClassicLine series with screw mounting technology connect binary and analogue sensors and actuators to the gateway or PLC via AS-Interface. The upper and lower parts of the modules are mounted using four screws. Connection of the two-wire flat cable by means of insulation displacement technology ensures reverse polarity protection.
Thanks to their high luminosity, the LEDs for operation, function and fault indication are particularly easy to see.
The ifm product range features modules with digital and analogue inputs and outputs. Sensors and actuators are connected via proven, robust M12 connectors. Their high protection rating makes the modules ideally suited for field use in harsh industrial environments.