1. Homepage
  2. Products
  3. Process sensors
  4. Signal evaluation systems
  5. Temperature monitoring

Signal evaluation systems - Evaluation units for temperature monitoring

  • Wide temperature evaluation range
  • Versions with different output circuits
  • Intuitive, user-friendly handling
  • Local display of the current temperature values
  • Automatic detection of the connected sensor type


Temperature monitoring

TR control monitors for temperature sensors are used to detect, evaluate and display the signals of resistance temperature sensors. The electronics automatically detect whether two-wire, three-wire or four-wire Pt100 or Pt1000 sensors are connected. The units are distinguished by a wide measuring range.
Critical process states, e.g. reaching of minimum or maximum limit temperatures, can be directly monitored by means of the switching output. For continuous temperature measurement, units with a high-resolution and scalable analogue output are offered. The integrated display allows direct readout of the current process temperature at any time.
The control monitors can be combined with screw-in, bolt-on, probe or temperature sensors for hygienic applications.
Parameter setting is effected via the buttons on the sensor. The sensor can also be configured via IO-Link, e.g. using a USB interface. The LINERECORDER SENSOR software is used to visualise, transfer and archive parameter sets.