1. Homepage
  2. Products
  3. Process sensors
  4. Temperature sensors
  5. Intuitive switch point setting

Temperature sensors - Intuitive switch point setting

  • Simple switch point setting by means of two setting rings allowing optimum reading
  • Very short response time
  • Mechanical locking prevents inadvertent switch point manipulation
  • Switch points freely adjustable from -25 °C to 140 °C
  • Setting of the switch points without system temperature being applied


Intuitive switch point setting

The TK temperature sensor is characterised by its intuitive operation, excellent response time and compact housing.
The easy handling via two radial setting rings on the sensor enables quick and precise setting of the switch points, also without system temperature being applied. Mechanical locking prevents unintentional maladjustment of the sensor. The protective cap, which can be obtained as an option, ensures protection against tampering.