1. Homepage
  2. Products
  3. Process sensors
  4. Temperature sensors
  5. Probe sensors

Temperature sensors - Probe sensors

  • Very short response time
  • Precise temperature measurement by integrated PT100/Pt1000 sensor element
  • Robust stainless steel housing
  • High pressure rating
  • Variable installation depth thanks to different probe lengths

Temperature sensors - Probe sensors



Probe sensors

The TT series temperature sensors for connection to a control monitor reliably detect temperatures in tanks and pipes. A very short response time makes the sensors particularly suited for use in processes with fast temperature changes.
The Pt100/Pt1000 element of precision class A ensures very precise temperature measurement. With a robust stainless steel housing and protection rating IP 68 / IP 69K, the sensors withstand even harsh industrial environments.
The probe sensors are available in different diameters and lengths. They can be integrated into almost any application using process adapters and standardised M12 connectors.
The sensors can be directly connected to the ifm evaluation unit TR or the temperature plug TP.