1. Homepage
  2. Products
  3. Process sensors
  4. Pressure sensors
  5. Transmitters small type PT

Pressure sensors - Transmitters small type PT

  • Space-saving design for limited space
  • Fast reaction due to short response time
  • Measuring accuracy < ± 0.5 %, repeatability < ± 0.05 %
  • Easy connection via the tried-and-tested M12 connector
  • Compact and robust stainless steel housing


Compact PT type transmitters

The pressure transmitters of the PT and PU series reliably detect the system pressure in machines, plants and hydraulic power units of industrial and mobile applications. Designed without any seals, the transmitters can also be used in gaseous media.
The compact housing ensures flexible integration even where space is limited. The robust units offer high shock, vibration and pressure resistance and ensure wear-free operation over millions of pressure cycles. The high repeatability and minimal conformity errors of the analogue measured values ensure good long-term stability. These sensors provide excellent measurement dynamics with a very short step response time for immediate reaction to fast pressure changes.