1. Homepage
  2. Products
  3. Position sensors
  4. Fibre optic sensors and amplifiers
  5. Multi-channel amplifiers for acrylic fibre optics

Multi-channel amplifiers for acrylic fibre optics

  • Easy, quick and secure mounting
  • Display with graphic capability for easy set-up
  • Precise detection of small parts
  • Available as 2, 4, 6 or 8-channel versions
  • Operation with inexpensive acrylic fibre optics

Multi-channel amplifiers for acrylic fibre optics



Multi-channel acrylic fibre-optic amplifiers

In applications in which several fibre optic sensors are required for position detection, the OO series multi-channel fibre-optic amplifier for fibre optics in plastic sheath with acrylic fibres represents a low-cost alternative to many individual fibre-optic amplifiers mounted side by side.

Thanks to its compact design the multi-channel fibre optic amplifier OO can be used in applications with limited mounting space. Mounting the sensor on a DIN rail and adapting the fibre optics only takes a few steps. Setting of the switching threshold, light-on / dark-on mode and output delay and selection of the desired channel is made easily by means of buttons on the amplifier.

A logical AND or OR conjunction of all channels is programmable. Mutual optical disturbance of the individual channels is excluded.

The OO fibre-optic amplifier is available with 2, 4, 6 or 8 channels.