Energy-efficient airflow control for flour mills and bulk handling
How can flour mills and bulk handling plants improve airflow control while reducing energy consumption? In this use case, Roland Mills and Noro demonstrate how optimised damper control helps enhance airflow control and energy efficiency in aspiration systems.
Aspiration systems are essential for conveying and filtration processes. Poor airflow control can increase energy consumption, raise operating costs and reduce process efficiency. By ensuring that airflow is directed only where it is needed, optimised damper positioning helps improve plant performance while lowering energy costs.
To support precise damper positioning, Roland Mills and Noro use the MVQ valve sensor, which combines valve position feedback and solenoid valve control in a single compact device. This modular approach simplifies installation, reduces wiring effort and enables reliable, energy-efficient airflow control.
In flour milling applications, the enclosed and hygienic design minimises areas where dust can accumulate, making cleaning easier and supporting reliable operation in demanding environments. Noro and Roland Mills benefit from improved airflow control, lower operating costs and a robust automation solution designed for long-term performance.