Renowned wineries digitalise their installations with IO-Link
The producers of top Bordeaux wines rely on ifm and Actemium Bordeaux Process for the reliability of their installations.
The renowned wineries Château Lascombes and Château Roylland, which produce great Bordeaux wines, have turned to Actemium Bordeaux Process to digitalise their installations.
Whether it be new installations or retrofitting existing installations, the use of IO-Link allows Actemium easy installation and maintenance while maintaining the aesthetics of the fermentation cellar.
IO-Link also offers remote diagnostics and maintenance, so producers can work without having to worry about anything, especially during the grape harvest, which is a critical time for any wine producer.
The producers also benefit from monitoring, which makes their work much easier.