You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. SI1004

Flow monitor

SI1004

SID10ADB100G/US-100-IAZ

Flow monitor

SI1004

SID10ADB100G/US-100-IAZ

Article no longer available - archive entry
Alternative articles: SI5004 Product comparison: SI1004 / SI5004 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Process connection M18 x 1,5 internal thread
Application
Media Liquids
Medium temperature [°C] -25...80
Pressure rating [bar] 300
Liquids
Medium temperature [°C] -25...80
Electrical data
Operating voltage [V] 20...36 DC; (according to EN 50178 SELV/PELV ; with reference to UL: "limited voltage" with overcurrent protection in accordance with UL508)
Current consumption [mA] 90; (without load)
Reverse polarity protection yes
Power-on delay time [s] 15; (optically indicated)
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 500
Overload protection yes
Measuring/setting range
Liquids
Setting range [cm/s] 3...60
Response times
Response time [s] 1...10
Liquids
Response time [s] 1...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (55...2000 Hz)
Mechanical data
Dimensions [mm] M18 x 1.5
Thread designation M18 x 1.5
Materials PBT-GF20
Materials (wetted parts) stainless steel (316L/1.4404); O-ring: FPM 8 x 1,5 gr 80° Shore A
Process connection M18 x 1,5 internal thread
Displays / operating elements
Display
function 10 x LED, 2-colour
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A