You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Encoders
  4. Incremental encoders
  5. RA3104

Incremental encoder with hollow shaft

RA3104

INCREMENTAL ENCODER BASIC LINE

Incremental encoder with hollow shaft

RA3104

INCREMENTAL ENCODER BASIC LINE

  • ce
  • ukca
  • cul
Product characteristics
Resolution 1...10000; (parameterisable; Factory setting: 1024) resolution
Communication interface IO-Link
Shaft design hollow shaft open to one side
Shaft diameter [mm] 6
Application
Function principle incremental
Detection system magnetic
Electrical data
Operating voltage [V] 4.75...30 DC
Current consumption [mA] < 150
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.5
Max. revolution electrical [U/min] 12000
Outputs
Electrical design HTL/TTL
Switching frequency [kHz] 1000
Factory setting
Output function: HTL (50 mA)
Short-circuit protection yes
Phase difference A and B [°] 90
Measuring/setting range
Resolution 1...10000; (parameterisable; Factory setting: 1024) resolution
Accuracy / deviations
Accuracy [°] 0.1
Software / programming
Parameter setting options Resolution; direction of rotation; HTL; TTL
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SIO mode yes
Min. process cycle time [ms] 2.3
Operating conditions
Ambient temperature [°C] -40...85
Storage temperature [°C] -40...85
Max. relative air humidity [%] 95; (condensation not permissible)
Protection IP 65; IP 66; (on the housing: IP 67; on the shaft: IP 64)
Tests / approvals
Shock resistance
100 g
Vibration resistance
20 g
MTTF [years] 292
Mechanical data
Weight [g] 266.9
Dimensions [mm] Ø 36.5 / L = 58.5
Materials flange: aluminium; housing: stainless steel (444/1.4521)
Tightening torque [Nm] < 0.7; (Mounting screw)
Max. revolution, mechanical [U/min] 12000
Max. starting torque [Nm] 1
Reference temperature torque [°C] 20
Shaft design hollow shaft open to one side
Shaft diameter [mm] 6
Shaft material
stainless steel
Installation depth of shaft [mm] 18
Max. axial shaft misalignment [mm] 0,5
Fixing flange Ø 36.5 mm
Electrical connection
IO-Link Connector: 1 x M12, radial, can also be used axially; coding: A; Moulded body: stainless steel (316 / 1.4401)
Diagrams and graphs
Pulse diagram
direction of rotation clockwise (looking at the shaft)