- Products
- PZ9910
Product characteristics
Number of inputs and outputs | Number of digital outputs: 1 |
---|---|
Measuring range [psi] | 0...5000 |
Process connection | threaded connection 7/16" - 20 UNF internal thread |
Application
Application | for industrial applications |
---|---|
Media | liquids and gases |
Conditionally suitable for | For gaseous media the application is limited to max. 25 bar. |
Medium temperature [°C] | -25...70 |
Min. bursting pressure [psi] | 14000 |
Pressure rating [psi] | 8500 |
Type of pressure | relative pressure |
Electrical data
Operating voltage [V] | 102...132 AC |
---|---|
Current consumption [mA] | 20 |
Protection class | I |
Power-on delay time [s] | 0.35 |
Integrated watchdog | yes |
Inputs / outputs
Number of inputs and outputs | Number of digital outputs: 1 |
---|
Outputs
Total number of outputs | 1 |
---|---|
Output signal | switching signal |
Number of digital outputs | 1 |
Output function | normally open |
Max. voltage drop switching output AC [V] | 2 |
Permanent current rating of switching output AC [mA] | 250; ((...70 °C) 1000 (...60 °C) 1500 (...45 °C) 2500 (...20 °C)) |
Switching frequency AC [Hz] | 10 |
Short-circuit protection | no |
Overload protection | no |
Measuring/setting range
Measuring range [psi] | 0...5000 | |
---|---|---|
Set point SP [psi] | 250...5000 | |
Reset point rP [psi] | 150...4900 | |
In steps of [psi] | 50 | |
Note on hysteresis |
|
Accuracy / deviations
Switch point accuracy [% of the final value] | < ± 2,0 |
---|---|
Repeatability [% of the final value] | < ± 0,25; (with temperature fluctuations < 10 K) |
Temperature drift per 10 K | < ± 0.3 |
Software / programming
Adjustment of the switch point | programming button |
---|
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 67 |
Tests / approvals
EMC |
|
||||||
---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||
Vibration resistance |
|
Mechanical data
Materials | EPDM/X; FKM; NBR; PBT; PC; stainless steel (304/1.4301) |
---|---|
Materials (wetted parts) | FKM; ceramics; stainless steel (303/1.4305) |
Min. pressure cycles | 100 million |
Process connection | threaded connection 7/16" - 20 UNF internal thread |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x 7/8"; coding: A |
---|