You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. PY7001

Pressure sensor with display

PY7001

PN-250-SGR14-KG /US/ /V

Pressure sensor with display

PY7001

PN-250-SGR14-KG /US/ /V

  • Two switching outputs, one of which can be configured as diagnostic output
  • With long-term stability thanks to high overload protection
  • Lifespan of more than 50 million pressure cycles
  • Clearly visible 4-digit LED display
  • Country-specific pressure units selectable
  • Convenient operation via buttons or parameter setting via IO-Link
Article no longer available - archive entry
Alternative articles: PN7571 + E30063 Product comparison: PY7001 / PN7571 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ukca
  • iolink
Product characteristics
Number of inputs and outputs Number of digital outputs: 2
Measuring range
0...250 bar 0...3625 psi
Measuring range [MPa] 0...25
Process connection flange internal thread:G 1/4; internal thread:M6
Application
Special feature Gold-plated contacts
Design with flange adapter
Media liquids and gases
Conditionally suitable for use in gases at pressures > 25 bar only on request
Medium temperature [°C] -25...80
Min. bursting pressure
850 bar 12300 psi
Min. bursting pressure [MPa] 85
Pressure rating
400 bar 5800 psi
Pressure rating [MPa] 40
Type of pressure relative pressure
Electrical data
Operating voltage [V] 18...36 DC; (to SELV/PELV)
Current consumption [mA] < 50
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Overvoltage protection yes; (< 40 V)
Power-on delay time [s] 0.3
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Output signal switching signal; IO-Link; (configurable)
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] < 170
Short-circuit protection yes
Type of short-circuit protection pulsed
Measuring/setting range
Measuring range
0...250 bar 0...3625 psi
Measuring range [MPa] 0...25
Set point SP
2...250 bar 40...3620 psi
Set point SP [MPa] 0.2...25
Reset point rP
1...249 bar 20...3600 psi
Reset point rP [MPa] 0.1...24.9
In steps of
1 bar 20 psi
In steps of [MPa] 0.1
Factory setting
SP1 = 63 bar rP1 = 58 bar
SP2 = 188 bar rP2 = 183 bar
Accuracy / deviations
Switch point accuracy [% of the span] < ± 0,5
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the span] < ± 0,5; (linearity, incl. hysteresis and repeatability , limit value setting to DIN EN IEC 62828-1)
Hysteresis deviation [% of the span] < ± 0,25
Long-term stability [% of the span] < ± 0,05; (per 6 months)
Temperature coefficient zero point [% of the span / 10 K] 0,2; (0...80 °C)
Temperature coefficient span [% of the span / 10 K] 0,2; (0...80 °C)
Response times
Delay time programmable dS, dr [s] 0; 0,2...50
Software / programming
Parameter setting options hysteresis / window; normally open / normally closed; diagnostic function; switching logic; switch-on/switch-off delay; Damping; Display unit
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9 CDV
Profiles no profile
SIO mode yes
Required master port type A
Process data analogue 1
Process data binary 2
Min. process cycle time [ms] 2.3
Supported DeviceIDs
Type of operation DeviceID
default 308
Operating conditions
Ambient temperature [°C] -20...80
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5/1 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 382.5
Materials stainless steel (304/1.4301); PC; PBT; PEI; FKM
Materials (wetted parts) steel (1.4104 / 430F); ceramics; FKM
Min. pressure cycles 100 million
Process connection flange internal thread:G 1/4; internal thread:M6
Restrictor element integrated no
Displays / operating elements
Display
Display unit 3 x LED, green
switching status 2 x LED, yellow
function display alphanumeric display, 4-digit
measured values alphanumeric display, 4-digit
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M12; coding: A; Contacts: gold-plated