You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OM0008

Through-beam sensor receiver

OM0008

OME-FKOW/T/LS-500

Through-beam sensor receiver

OM0008

OME-FKOW/T/LS-500

  • Very long range
  • Programmable light-on/dark-on mode via pushbutton
  • With combined AC/DC output and relay output
  • LED display to check operation, switching status and function
  • Robust housing for use in harsh industrial environments
  • ce
  • cul
Product characteristics
Housing rectangular
Application
Function principle Through-beam sensor
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 24...240 AC/DC
Max. power consumption [VA] 6
Protection class II
Outputs
Electrical design relay
Output function light-on/dark-on mode; (programmable)
Contact rating 3A / 250 V AC
Switching frequency AC [Hz] 10
Switching frequency DC [Hz] 10
Short-circuit protection no
Time function [s] 0 / 1 / 5 / 10 / 14
Detection zone
Transmitter / receiver receiver
Range [m] < 50
Range adjustable yes
Response times
Response time [s] < 10
Operating conditions
Ambient temperature [°C] -25...40
Protection IP 67
Mechanical data
Weight [g] 204.12
Housing rectangular
Dimensions [mm] 73 x 45 x 49
Materials ABS glass fibre reinforced
Lens material
PMMA
Lens alignment side lens
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
unsafe zone 1 x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x 7/8"; coding: A; Locking: aluminium, uncoloured anodised