You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. OL5045

Retro-reflective sensor

OL5045

OLP-HPKG/US-100

Retro-reflective sensor

OL5045

OLP-HPKG/US-100

Article no longer available - archive entry
Alternative articles: O5P500 + E21122 Product comparison: OL5045 / O5P500 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature polarisation filter
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 39
Protection class II
Reverse polarity protection yes
Type of light red light
Wave length [nm] 660
Outputs
Electrical design PNP
Output function light-on mode
Max. voltage drop switching output DC [V] 2.5
Max. voltage drop of function check output [V] 3.5
Permanent current rating of switching output DC [mA] 200
Short-time current rating of switching output [mA] 200
Switching frequency DC [Hz] 50
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Range [m] < 8; (Prismatic reflector Ø 80 E20005)
Polarisation filter available yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 66
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing rectangular
Dimensions [mm] 75 x 27 x 62
Materials PBT
Lens material
PMMA
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A