You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OL0010

Retro-reflective sensor

OL0010

OLP-FKOA/SL/LS-500

Retro-reflective sensor

OL0010

OLP-FKOA/SL/LS-500

  • Very long range
  • Programmable light-on/dark-on mode via pushbutton
  • With combined AC/DC output and relay output
  • LED display to check operation, switching status and function
  • Robust housing for use in harsh industrial environments
  • ccc
  • ce
  • ukca
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature polarisation filter
Function principle Retro-reflective sensor
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 20...250 AC/DC
Max. power consumption [VA] 4
Protection class I
Reverse polarity protection no
Type of light red light
Wave length [nm] 660
Typ. lifetime [h] 100000
Reference temperature for service life [°C] 25
Outputs
Electrical design relay
Output function light-on/dark-on mode; (programmable)
Contact rating 250 V AC / 3 A / 960 VA, 125 V DC / 5 A / 120 W
Switching frequency AC [Hz] 10
Switching frequency DC [Hz] 10
Short-circuit proof no
Overload protection no
Detection zone
Range referred to prismatic reflector [m] 0.3...5; (Prismatic reflector Ø 80 E20005)
Range adjustable yes
Polarisation filter available yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 256
Mechanical data
Weight [g] 202.5
Housing rectangular
Dimensions [mm] 75 x 27 x 62
Materials PA; PBT
Lens material
PMMA
Lens alignment side lens
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
function 1 x LED, red
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 5 A; fast acting
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x 7/8"; coding: A
Diagrams and graphs
excess gain graph
x: distance [mm]
y: Funktionsreservefaktor