- Products
- OG0017
Product characteristics
Type of light | infrared light |
---|---|
Housing | threaded type |
Application
Function principle | Diffuse reflection sensor |
---|
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 90...250 AC/DC |
Protection class | II |
Type of light | infrared light |
Wave length [nm] | 880 |
Outputs
Output function | light-on mode |
---|---|
Max. voltage drop switching output DC [V] | 9.5 |
Max. voltage drop switching output AC [V] | 9.5 |
Minimum load current [mA] | 10 |
Max. leakage current [mA] | 5 |
Permanent current rating of switching output AC [mA] | 200 |
Permanent current rating of switching output DC [mA] | 50 |
Short-time current rating of switching output [mA] | 900; (10 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 70 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Range [mm] | < 100; (white paper 200 x 200 mm 90% remission) |
---|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | threaded type | |
---|---|---|
Dimensions [mm] | M18 x 1 | |
Thread designation | M18 x 1 | |
Materials | brass nickel-plated | |
Lens material |
|
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 6 m, PVC; 2 x 0.5 mm² |
---|