You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. O2I105

1D/2D code readers

O2I105

O2IIOS-G/D/RS232/E1/E2

1D/2D code readers

O2I105

O2IIOS-G/D/RS232/E1/E2

  • Orientation-independent reading of 1D and 2D codes
  • Recognition of more than 20 different code types
  • Integrated code comparator system in the sensor
  • Adjustable via integrated laser pointer
  • Segmentable illumination for applications with problem surfaces
Article no longer available - archive entry
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
  • ce
  • cul
Product characteristics
Type of light infrared light
Image resolution [px] 640 x 480
Max. reading rate [Hz] 20
Electrical data
Operating voltage tolerance [%] 10
Operating voltage [V] 24 DC
Current consumption [mA] 300
Protection class III
Reverse polarity protection yes
Type of light infrared light
Wave length [nm] 850
Image sensor CMOS image sensor black/white
Internal lighting yes; (infrared: 850 nm 4 lighting segments individual control via PC operating program)
Laser marking yes; (red; Laser protection class 2 DIN EN 60825-1)
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Inputs
Trigger internal; 24 V PNP (IEC 61131-2 Typ 1); RS-232; TCP/IP; EtherNet/IP
Outputs
Total number of outputs 2
Number of digital outputs 2; (configurable)
Output function 24 V PNP
Max. voltage drop switching output DC [V] 2
Max. current load per output [mA] 100
Short-circuit protection yes
Overload protection yes
Detection zone
Field of view size [mm]
Operating distance field of view Smallest detectable object Resolution
75 15 x 11
100 20 x 15
200 40 x 30
400 80 x 60
1000 200 x 150
2000 400 x 300
Operating distance [mm] > 75
Image resolution [px] 640 x 480
Readable codes ECC200; PDF-417; QR; Interleaved 2-of-5; Industrial 2-of-5; Code 39; Code 93; Code 128; Pharmacode; Codabar; EAN8; EAN8 Add-On 2; EAN8 Add-On 5; EAN13; EAN13 Add-On 2; EAN13 Add-On 5; UPC-A; UPC-A Add-On 2; UPC-A Add-On 5; UPC-E; UPC-E Add-On 2; UPC-E Add-On 5; RSS-14; RSS-14 Truncated; RSS-14 Stacked; RSS-14 Stack Omnidirection; RSS Limited; RSS Expanded; RSS Expanded Stacked
Omnidirectional reading yes
Max. inclination to the image plane [°] 45
Max. reading rate [Hz] 20
Software / programming
Parameter setting options via two pushbuttons and 10-segment display or via PC / notebook with operating software
Interfaces
Communication interface Ethernet; RS232
Number of R232 interfaces 1
Ethernet
Number of Ethernet interfaces 1
Transmission standard 10Base-T; 100Base-TX
Transmission rate 10; 100
Protocol TCP/IP; UDP; EtherNet/IP
Factory settings
IP address: 192.168.0.79
subnet mask: 255.255.255.0
gateway IP address: 192.168.0.201
MAC address: see type label
Operating conditions
Ambient temperature [°C] -10...50
Storage temperature [°C] -40...85
Protection IP 67
Tests / approvals
EMC
radiation of interference EN 61326
immunity EN 61326
Shock resistance
IEC 60028-2-27
Vibration resistance
IEC 60028-2-6
Mechanical data
Weight [g] 446.5
Dimensions [mm] 60 x 42 x 59
Materials housing: diecast zinc powder-coated; front pane: glass; LED window: PC
Displays / operating elements
Display
function 3 x LED, green
switching status 4 x LED, yellow
10-segment display, 4-digit
Accessories
Accessories (optional)
Operating software
Mounting accessories
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection - Ethernet
Connector: 1 x M12; coding: D
Electrical connection - RS-232
Connector: 1 x M12; coding: A