You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. MFS203

Magnetic sensor

MFS203

MFK3060-ANKG/M/US-104-DNS

Magnetic sensor

MFS203

MFK3060-ANKG/M/US-104-DNS

  • Safe switch point also in case of mechanical tolerances
  • Long sensing range even through non-magnetisable metals
  • Temperature-stable and reproducible switch point
  • Clearly visible indication of the switching status
  • High impact, shock and vibration resistance
Article no longer available - archive entry
Alternative articles: MFS209 Product comparison: MFS203 / MFS209 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Electrical design NPN
Output function normally open
Sensing range [mm] 60; (referred to magnet M 4.0)
Housing threaded type
Dimensions [mm] M12 x 1 / L = 60
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10
Protection class II
Reverse polarity protection yes
Outputs
Electrical design NPN
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 5000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 60; (referred to magnet M 4.0)
Response sensitivity [mT] 1.2
Accuracy / deviations
Hysteresis [% of Sr] 1...10
Operating conditions
Ambient temperature [°C] -25...75
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Mechanical data
Weight [g] 33
Housing threaded type
Dimensions [mm] M12 x 1 / L = 60
Thread designation M12 x 1
Materials housing: stainless steel; sensing face: PBT orange
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated