You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. KI0042

Capacitive sensor

KI0042

KIE2015-FBOA/NI/3D

Capacitive sensor

KI0042

KIE2015-FBOA/NI/3D

Article no longer available - archive entry
Alternative articles: KI000A Product comparison: KI0042 / KI000A When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ex
Product characteristics
Output function normally open / normally closed; (selectable)
Sensing range [mm] 15
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 151
Electrical data
Operating voltage [V] 20...250 AC/DC
Protection class II
Reverse polarity protection no
Outputs
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 8
Max. voltage drop switching output AC [V] 10
Minimum load current [mA] 5
Max. leakage current [mA] 2.5 (250 V AC) / 1.7 (110 V AC) / 1.5 (24 V DC)
Permanent current rating of switching output AC [mA] 130; (250 (...40 °C) 250 (...50 °C); when used outside the hazardous area: 200 (...70 °C))
Permanent current rating of switching output DC [mA] 130; (250 (...40 °C) 250 (...50 °C); when used outside the hazardous area: 200 (...70 °C))
Short-time current rating of switching output [mA] 1500; (20ms / 0,5Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 50
Short-circuit proof no
Overload protection no
Detection zone
Sensing range [mm] 15
Sensing range adjustable yes
Factory setting sensing range [mm] 15
Real sensing range Sr [mm] 15 ± 10 %
Accuracy / deviations
Correction factor glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -20...60
Note on ambient temperature
when used outside the hazardous area: -25...70 °C
Protection IP 54; (when used outside the hazardous area: IP 65)
Increased immunity yes
Tests / approvals
ATEX marking II 3D Ex tD A22 IP54 T80°C X
EMC
IEC 60947-5-2
Mechanical data
Weight [g] 0.161
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M30 x 1.5 / L = 151
Thread designation M30 x 1.5
Materials PBT; PA
Tightening torque for cable gland [Nm] 2.7; (maximum: 3,5)
Displays / operating elements
Display
switching status 1 x LED, yellow
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting; Place the fuse outside the hazardous area.
Accessories
Items supplied
lock nuts: 2
screwdriver: 1
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Special conditions for safe operation apply for use in hazardous areas.
Observe the corresponding notes in the operating instructions (Ex protection related part).
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...2.5 mm²; Cable sheath: Ø 5.5...13 mm; Cable gland: M20 X 1.5