- Products
- KG5001
Capacitive sensor
KG5001
KGE2008-FRKG
Capacitive sensor
KG5001
KGE2008-FRKG
Article no longer available - archive entry
Alternative articles: KG5040 Product comparison: KG5001 / KG5040 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design | PNP/NPN |
---|---|
Output function | normally open / normally closed; (selectable) |
Sensing range [mm] | 8 |
Housing | threaded type |
Dimensions [mm] | M18 x 1 / L = 110 |
Electrical data
Operating voltage [V] | 10...55 DC |
---|---|
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP/NPN |
---|---|
Output function | normally open / normally closed; (selectable) |
Max. voltage drop switching output DC [V] | 4.6 |
Minimum load current [mA] | 4 |
Max. leakage current [mA] | 0.6 |
Permanent current rating of switching output DC [mA] | 400 |
Switching frequency DC [Hz] | 50 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 8 |
---|---|
Real sensing range Sr [mm] | 8 ± 10 % |
Operating distance [mm] | 0...6.5 |
Accuracy / deviations
Correction factor | glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -15...15 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | threaded type |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | M18 x 1 / L = 110 |
Thread designation | M18 x 1 |
Materials | PBT; end cap: PC |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | terminals: ...2.5 mm²; Cable sheath: Ø 4.5...10 mm; Cable gland: M16 X 1.5 |
---|