You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IV0008

Inductive sensor

IV0008

IVE2020-FBKA

Inductive sensor

IV0008

IVE2020-FBKA

  • Five positions of the sensing face selectable
  • Long sensing range for high uptime
  • Robust housing for use in harsh industrial environments
  • For use in materials handling
  • Output function normally open / normally closed programmable
phase-out article
Alternative articles: IV0009 Product comparison: IV0008 / IV0009 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Output function normally open / normally closed; (selectable)
Sensing range [mm] 20
Housing rectangular
Dimensions [mm] 40 x 40 x 118
Electrical data
Operating voltage [V] 20...250 AC/DC
Protection class II
Reverse polarity protection yes
Outputs
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 7
Max. voltage drop switching output AC [V] 7
Minimum load current [mA] 8
Max. leakage current [mA] 2.5
Permanent current rating of switching output AC [mA] 500
Permanent current rating of switching output DC [mA] 500
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 25
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 20
Real sensing range Sr [mm] 20 ± 10 %
Operating distance [mm] 0...16.2
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Weight [g] 258.4
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 40 x 118
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Remarks
Cable gland (E11270) to be ordered separately
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...2.5 mm²; Cable gland: M20 X 1.5