You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IM000A

Inductive sensor

IM000A

IME2015BFBOA/3D

Inductive sensor

IM000A

IME2015BFBOA/3D

Article no longer available - archive entry
Alternative articles: IM001A Product comparison: IM000A / IM001A When selecting an alternative article and accessories please note that technical data may differ!
  • ccc
  • ce
  • ex
Product characteristics
Output function normally open / normally closed; (selectable)
Sensing range [mm] 15
Housing rectangular
Dimensions [mm] 40 x 40 x 121
Electrical data
Operating voltage [V] 20...250 AC/DC
Protection class II
Reverse polarity protection no
Outputs
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 6
Max. voltage drop switching output AC [V] 6.5
Minimum load current [mA] 5
Max. leakage current [mA] 2.5 (250 V AC) / 1.3 (130 V AC) / 0.8 (24 V DC)
Permanent current rating of switching output AC [mA] 150; (350 (...50 °C); when used outside the hazardous area: 250 (...80 °C))
Permanent current rating of switching output DC [mA] 100; (350 (...50 °C); when used outside the hazardous area: 250 (...80 °C))
Short-time current rating of switching output [mA] 2200; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 70
Short-circuit proof no
Overload protection no
Detection zone
Sensing range [mm] 15
Real sensing range Sr [mm] 15 ± 10 %
Operating distance [mm] 0...12.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -20...60
Note on ambient temperature
when used outside the hazardous area: -25...80 °C
Protection IP 54; (when used outside the hazardous area: IP 65)
Tests / approvals
ATEX marking II 3D Ex tD A22 IP54 T95°C X
EMC
EN 60947-5-2
Mechanical data
Weight [g] 0.211
Housing rectangular
Mounting flush mountable
Dimensions [mm] 40 x 40 x 121
Materials PPE
Tightening torque for cable gland [Nm] 3.5
Displays / operating elements
Display
switching status 1 x LED, yellow
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting; Place the fuse outside the hazardous area.
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
5 positions of the active zone possible
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...2.5 mm²; Cable sheath: Ø 5.5...13 mm