You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. II5907

Inductive sensor

II5907

IIB3010-BPKG/5M

Inductive sensor

II5907

IIB3010-BPKG/5M

  • Robust metal housing for use in harsh industrial environments
  • Wide operating temperature range
  • With long PUR cable
  • For a precise position detection on machines
  • ce
  • ukca
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 10
Housing threaded type
Dimensions [mm] M30 x 1.5
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 15
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 300
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 10
Real sensing range Sr [mm] 10 ± 10 %
Operating distance [mm] 0...8.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -50...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 1263
Mechanical data
Weight [g] 346.5
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5
Thread designation M30 x 1.5
Materials brass white bronze coated; sensing face: PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 5 m, PUR; 3 x 0.5 mm²