You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IG6621

Inductive sensor

IG6621

IGK3008A1PKG/0,2M/PUR

Inductive sensor

IG6621

IGK3008A1PKG/0,2M/PUR

  • Precise linearised output signal
  • Very high repeatability
  • For non-contact distance measurement
  • Wide operating temperature range
  • Robust metal housing for use in harsh industrial environments
  • ce
  • ukca
Product characteristics
Housing threaded type
Dimensions [mm] M18 x 1 / L = 54
Electrical data
Operating voltage [V] 15...30 DC
Current consumption [mA] < 20
Protection class II
Reverse polarity protection yes
Outputs
Analogue current output [mA] 4...20; (linear; gradient: 2,22 mA/mm; for frontal approach and for target made of mild steel: 24 x 24 x 1 mm)
Max. load [Ω] 500
Short-circuit protection yes
Overload protection yes
Detection zone
Measuring range [mm] 0.8...8
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Linearity error of analogue output [%] ± 1 %; (of IA max)
Repeatability analogue output [%] ± 1 %; (of IA max)
Response times
Response time [ms] < 10
Operating conditions
Ambient temperature [°C] -40...80
Protection IP 67
Tests / approvals
MTTF [years] 952
Mechanical data
Weight [g] 79.06
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M18 x 1 / L = 54
Thread designation M18 x 1
Materials housing: brass white bronze coated; sensing face: PBT
Displays / operating elements
Display
target in measuring range yellow lights
target outside measuring range yellow flashing
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.2 m, PUR, Ø 4 mm; burning behaviour to ECE R118 rev. 2; 3 x 0.50 mm²