You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IG0400

Inductive sensor

IG0400

IGA2005-ARKA

Inductive sensor

IG0400

IGA2005-ARKA

  • With combined AC/DC output stage
  • Large operating voltage range
  • Two-wire technology
  • Wide operating temperature range
  • Robust metal housing for use in harsh industrial environments
  • ccc
  • ce
  • ukca
  • cul
Product characteristics
Output function normally open
Sensing range [mm] 5
Housing threaded type
Dimensions [mm] M18 x 1 / L = 82
Electrical data
Operating voltage [V] 75...250 AC / 20...250 DC
Protection class II
Reverse polarity protection yes
Outputs
Output function normally open
Max. voltage drop switching output DC [V] 5.5
Max. voltage drop switching output AC [V] 5.5
Minimum load current [mA] 4
Max. leakage current [mA] 4
Permanent current rating of switching output AC [mA] 100
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 900; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 50
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 5
Real sensing range Sr [mm] 5 ± 10 %
Operating distance [mm] 0...4.05
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 3 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 3 V
EN 55011 emission class B
MTTF [years] 397
UL approval
Ta 0...40 °C
Enclosure type Type 1
power supply Hazardous voltage
File number UL E174191
Mechanical data
Weight [g] 129
Housing threaded type
Mounting flush mountable
Dimensions [mm] M18 x 1 / L = 82
Thread designation M18 x 1
Materials threaded sleeve: brass white bronze coated; sensing face: PBT; end cap: PC / TPE
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC, Ø 4.9 mm; 2 x 0.34 mm²