You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IF7003

Inductive sensor

IF7003

IFC2004DARKG/US-D-S

Inductive sensor

IF7003

IFC2004DARKG/US-D-S

  • For position detection on rising stem valves
  • Target puck supplied with the unit
  • Very high switching frequency
  • Wide operating temperature range
  • With only one connector for both switching signals
  • ce
  • ukca
Product characteristics
Dimensions [mm] M12 x 1
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
MTTF [years] 1356
Mechanical data
Weight [g] 143
Dimensions [mm] M12 x 1
Thread designation M12 x 1
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: A