You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IF6125

Inductive sensor

IF6125

IFB3004BBPKG/US/PULLDOWN 2KOHM

Inductive sensor

IF6125

IFB3004BBPKG/US/PULLDOWN 2KOHM

  • For use in machine tools and metalworking
  • Resistant to oils and coolants
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Robust metal housing for use in harsh industrial environments
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 4
Housing threaded type
Dimensions [mm] M12 x 1 / L = 50
Application
Special feature Gold-plated contacts; Increased sensing range
Electrical data
Operating voltage [V] 9...32 DC
Current consumption [mA] < 25
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 50
Switching frequency DC [Hz] 700
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Operating distance [mm] 0...3.25
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -40...80
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 3 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 3 V
EN 55011 emission class B
MTTF [years] 2965
Mechanical data
Weight [g] 26.4
Housing threaded type
Mounting flush mountable
Dimensions [mm] M12 x 1 / L = 50
Thread designation M12 x 1
Materials threaded sleeve: brass white bronze coated; sensing face: PBT; LED window: PEI; lock nuts: brass white bronze coated
Tightening torque [Nm] 7
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.