You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IF5933

Inductive sensor

IF5933

IFK3007-BPKG/6M/BH

Inductive sensor

IF5933

IFK3007-BPKG/6M/BH

  • Robust metal housing for use in harsh industrial environments
  • With long PVC cable
  • Clearly visible indication of the switching status
  • Very high switching frequency
  • Long sensing range for high uptime
  • ce
  • ukca
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 7
Housing threaded type
Dimensions [mm] M12 x 1
Application
Special feature Halogen-free; Increased sensing range
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 800
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 7
Real sensing range Sr [mm] 7 ± 10 %
Operating distance [mm] 0...5.7
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 1865
Mechanical data
Weight [g] 227.5
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M12 x 1
Thread designation M12 x 1
Materials brass nickel-plated; PC
Displays / operating elements
Display
switching status 1 x LED, red
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PUR, Halogen-free; 3 x 0.34 mm²